Transformers Manufacturers & Suppliers Company - SEIL

Transformers Manufacturers & Suppliers Company - SEIL

Expertise at your doorsteps with a national manufacturing site

"A competitive site in an international group having over 50 year of experience & expertise to deliver wide range of Transformer with test labs accredited from National Accreditation Board for Testing and Calibration Laboratories (NABL) "

Location :
Vadodara , Gujarat
Product Offering :
500 kVA to 100 MVA Oil
filled Transformer
Certification :
ISO9001 : 2008,
ISO14001 : 2004
OHSAS18001 : 2007
Schneider - Transformer India Laboratory Vadodara receives NABL accreditation for in-house testing for Transformers

The accreditation from the national accreditation board for testing and calibration laboratories (NABL) for the VADODARA test laboratory is in accordance with ISO/IEC 17025:2005 for electrical parameters in line with national and international standards.

Contact Us

Schneider service network